How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LM: | 9.01 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | L: | 6.76 in |
| AE2: | 0.57 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.438 |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.95 in | BE: | 0.38 in |
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 5.57 | BD: | 5.88 |
| V: | 2.51 in | I: | 5.02 in |
Technical Specifications
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

