How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 9.01 |
| P: | 3.51 in | T: | 1.438 |
| LL: | 2.95 in | G: | 2.87 |
| AB: | 5.57 | AA: | 12.06 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AG: | 6.31 | U: | 0.875 in |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | L: | 6.76 in |
| BE: | 0.38 in | AE2: | 0.57 |
| AJ: | 5.88 | I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

