How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| LM: | 9.01 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| P: | 3.51 in | BD: | 5.88 |
| D: | 4.19 | H: | 0.53 in |
| T: | 1.438 | AA: | 12.06 |
| L: | 6.76 in | U: | 0.875 in |
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| AK: | 4.5 | AB: | 5.57 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

