How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| H: | 0.53 in | P: | 3.51 in |
| AK: | 4.5 | V: | 2.51 in |
| D: | 4.19 | T: | 1.438 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AE2: | 0.57 | AA: | 12.06 |
| L: | 6.76 in | AJ: | 5.88 |
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | BD: | 5.88 |
| U: | 0.875 in | LM: | 9.01 |
| LL: | 2.95 in | AG: | 6.31 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.14 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

