How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2.87 | L: | 6.76 in |
| I: | 5.02 in | T: | 1.438 |
| AG: | 6.31 | AF: | 0.25 |
| LM: | 9.01 | AE2: | 0.57 |
| AB: | 5.57 | LL: | 2.95 in |
| AA: | 12.06 | U: | 0.875 in |
| D: | 4.19 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.14 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Ratio: | 5:1 | Series Code: | OE |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 339 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

