How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | I: | 5.02 in |
| D: | 4.19 | BF: | 0.41 |
| H: | 0.53 in | P: | 3.51 in |
| T: | 1.438 | AE2: | 0.57 |
| AB: | 5.57 | L: | 6.76 in |
| G: | 2.87 | AG: | 6.31 |
| AA: | 12.06 | V: | 2.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.95 in | LM: | 9.01 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output RPM: | 339 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 9.14 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

