Grove Gear 32YFC-1-1.438-140TC-50-L1
Part #:32YFC-1-1.438-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AK: | 4.5 |
| T: | 1.438 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.87 | BF: | 0.41 |
| D: | 4.19 | AA: | 12.06 |
| LM: | 9.01 | AB: | 5.57 |
| LL: | 2.95 in | P: | 3.51 in |
| I: | 5.02 in | U: | 0.875 in |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 23 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Series Code: | OE | Model Code: | 32YFC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.91 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

