Grove Gear 32YFC-1-1.438-140TC-50-L9
Part #:32YFC-1-1.438-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AE2: | 0.57 |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.95 in |
| AJ: | 5.88 | AA: | 12.06 |
| D: | 4.19 | LM: | 9.01 |
| L: | 6.76 in | I: | 5.02 in |
| BE: | 0.38 in | P: | 3.51 in |
| BF: | 0.41 | G: | 2.87 |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Ratio: | 50:1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

