How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 9.01 |
| D: | 4.19 | BE: | 0.38 in |
| AG: | 6.31 | AB: | 5.57 |
| T: | 1.438 | BF: | 0.41 |
| V: | 2.51 in | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.57 |
| AK: | 4.5 | L: | 6.76 in |
| I: | 5.02 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| H: | 0.53 in | P: | 3.51 in |
| AF: | 0.25 | AA: | 12.06 |
Technical Specifications
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.57 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

