How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AK: | 4.5 |
| AF: | 0.25 | L: | 6.76 in |
| AB: | 5.57 | D: | 4.19 |
| BF: | 0.41 | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
| AA: | 12.06 | BD: | 5.88 |
| AJ: | 5.88 | I: | 5.02 in |
| BE: | 0.38 in | AE2: | 0.57 |
| T: | 1.438 | V: | 2.51 in |
| AG: | 6.31 | LM: | 9.01 |
Technical Specifications
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.84 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

