How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AB: | 5.57 |
| BF: | 0.41 | I: | 5.02 in |
| G: | 2.87 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BE: | 0.38 in | U: | 0.875 in |
| BD: | 5.88 | L: | 6.76 in |
| LL: | 2.95 in | H: | 0.53 in |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 5.88 | V: | 2.51 in |
| T: | 1.438 | AE2: | 0.57 |
| D: | 4.19 | P: | 3.51 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Model Code: | 32YFC |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

