How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AG: | 6.31 |
| AA: | 12.06 | AE2: | 0.57 |
| BF: | 0.41 | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 4.5 | T: | 1.438 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | P: | 3.51 in |
| LL: | 2.95 in | BE: | 0.38 in |
| AF: | 0.25 | G: | 2.87 |
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Ratio: | 80:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

