How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L1: | 10.01 in |
| D: | 4.19 | I: | 5.02 in |
| U: | 0.875 in | AE2: | 0.57 |
| T: | 1.438 | AB: | 5.57 |
| BF: | 0.53 | V: | 2.51 in |
| H: | 0.53 in | AG: | 6.31 |
| AA: | 12.06 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
| L: | 6.76 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

