How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| AE2: | 0.57 | L: | 6.76 in |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BF: | 0.53 |
| LL: | 2.95 in | H: | 0.53 in |
| T: | 1.438 | D: | 4.19 |
| L1: | 10.01 in | BD: | 9 |
| AK: | 8.5 | U: | 0.875 in |
| AA: | 12.06 | AF: | 0.25 |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

