How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.875 in |
| I: | 5.02 in | BE1: | 0.5 in |
| L1: | 10.01 in | AK: | 8.5 |
| BD: | 9 | L: | 6.76 in |
| LL: | 2.95 in | AF: | 0.25 |
| V: | 2.51 in | T: | 1.438 |
| H: | 0.53 in | AG: | 6.31 |
| AB: | 5.57 | AJ: | 7.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 100:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

