How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.438 |
| AA: | 12.06 | H: | 0.53 in |
| D: | 4.19 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| BD: | 9 | L: | 6.76 in |
| AK: | 8.5 | AJ: | 7.25 |
| U: | 0.875 in | G: | 2.87 |
| BF: | 0.53 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AB: | 5.57 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 23 | Ratio Range: | 100:1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

