How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE1: | 0.5 in |
| AE2: | 0.57 | AK: | 8.5 |
| L: | 6.76 in | AJ: | 7.25 |
| L1: | 10.01 in | LL: | 2.95 in |
| AB: | 5.57 | H: | 0.53 in |
| U: | 0.875 in | P: | 3.51 in |
| BD: | 9 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AA: | 12.06 | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
| T: | 1.438 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 117 | Series Code: | OE |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

