How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| AG: | 6.31 | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.76 in | P: | 3.51 in |
| AE2: | 0.57 | D: | 4.19 |
| AJ: | 7.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.87 | BF: | 0.53 |
| L1: | 10.01 in | AB: | 5.57 |
| I: | 5.02 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.28 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

