How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | AA: | 12.06 |
| AK: | 8.5 | G: | 2.87 |
| I: | 5.02 in | T: | 1.438 |
| BD: | 9 | LL: | 2.95 in |
| BF: | 0.53 | L: | 6.76 in |
| L1: | 10.01 in | BE1: | 0.5 in |
| AF: | 0.25 | AG: | 6.31 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.57 | U: | 0.875 in |
| AB: | 5.57 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 4.19 | Output RPM: | 87.5 |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

