How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| AG: | 6.31 | G: | 2.87 |
| D: | 4.19 | I: | 5.02 in |
| AB: | 5.57 | L: | 6.76 in |
| BE1: | 0.5 in | P: | 3.51 in |
| V: | 2.51 in | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.57 |
| AA: | 12.06 | T: | 1.438 |
| BF: | 0.53 | AF: | 0.25 |
| U: | 0.875 in | LL: | 2.95 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

