How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | T: | 1.438 |
| BE1: | 0.5 in | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
| D: | 4.19 | AA: | 12.06 |
| BD: | 9 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.53 | L1: | 10.01 in |
| LL: | 2.95 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

