How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | G: | 2.87 |
| LL: | 2.95 in | L: | 6.76 in |
| T: | 1.438 | AG: | 6.31 |
| AB: | 5.57 | L1: | 10.01 in |
| U: | 0.875 in | AE2: | 0.57 |
| AF: | 0.25 | D: | 4.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| I: | 5.02 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.51 in |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Ratio: | 30:1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

