Grove Gear 32YFC-1-1.438-180TC-40
Part #:32YFC-1-1.438-180TC-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| H: | 0.53 in | I: | 5.02 in |
| BD: | 9 | T: | 1.438 |
| AG: | 6.31 | AE2: | 0.57 |
| V: | 2.51 in | LL: | 2.95 in |
| L: | 6.76 in | L1: | 10.01 in |
| AA: | 12.06 | AF: | 0.25 |
| D: | 4.19 | G: | 2.87 |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 3.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

