Grove Gear 32YFC-1-1.438-180TC-40-L1
Part #:32YFC-1-1.438-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| H: | 0.53 in | AE2: | 0.57 |
| AG: | 6.31 | L: | 6.76 in |
| P: | 3.51 in | U: | 0.875 in |
| G: | 2.87 | L1: | 10.01 in |
| AA: | 12.06 | BE1: | 0.5 in |
| I: | 5.02 in | AF: | 0.25 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.438 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series Code: | OE | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

