Grove Gear 32YFC-1-1.438-180TC-40-L2
Part #:32YFC-1-1.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.57 |
| AF: | 0.25 | L1: | 10.01 in |
| LL: | 2.95 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AG: | 6.31 | G: | 2.87 |
| L: | 6.76 in | BF: | 0.53 |
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | BD: | 9 |
| AJ: | 7.25 | U: | 0.875 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Model Code: | 32YFC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

