How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| D: | 4.19 | G: | 2.87 |
| L: | 6.76 in | V: | 2.51 in |
| T: | 1.438 | I: | 5.02 in |
| BE1: | 0.5 in | P: | 3.51 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.25 |
| L1: | 10.01 in | LL: | 2.95 in |
| AJ: | 7.25 | AG: | 6.31 |
| AE2: | 0.57 | U: | 0.875 in |
| AB: | 5.57 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

