How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 8.5 |
| L1: | 10.01 in | L: | 6.76 in |
| V: | 2.51 in | AA: | 12.06 |
| U: | 0.875 in | G: | 2.87 |
| D: | 4.19 | LL: | 2.95 in |
| T: | 1.438 | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.25 |
| BF: | 0.53 | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 50:1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

