How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AA: | 12.06 |
| LL: | 2.95 in | V: | 2.51 in |
| I: | 5.02 in | H: | 0.53 in |
| AB: | 5.57 | G: | 2.87 |
| AJ: | 7.25 | L1: | 10.01 in |
| AE2: | 0.57 | T: | 1.438 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AK: | 8.5 |
| D: | 4.19 | U: | 0.875 in |
| P: | 3.51 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 6.31 |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

