How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| U: | 0.875 in | AJ: | 7.25 |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in | D: | 4.19 |
| BE1: | 0.5 in | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| L1: | 10.01 in | BD: | 9 |
| I: | 5.02 in | T: | 1.438 |
| AG: | 6.31 | AK: | 8.5 |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

