How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BF: | 0.53 |
| I: | 5.02 in | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| AA: | 12.06 | AJ: | 7.25 |
| BD: | 9 | T: | 1.438 |
| LL: | 2.95 in | U: | 0.875 in |
| G: | 2.87 | V: | 2.51 in |
| AK: | 8.5 | L1: | 10.01 in |
| AE2: | 0.57 | AB: | 5.57 |
| L: | 6.76 in | BE1: | 0.5 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

