How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AA: | 12.06 | U: | 0.875 in |
| BD: | 9 | T: | 1.438 |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 5.02 in | AE2: | 0.57 |
| L1: | 10.01 in | BF: | 0.53 |
| D: | 4.19 | AG: | 6.31 |
| AK: | 8.5 | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| H: | 0.53 in | LL: | 2.95 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Ratio: | 15:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.28 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

