How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| G: | 2.87 | D: | 4.19 |
| LL: | 2.95 in | AF: | 0.25 |
| U: | 0.875 in | I: | 5.02 in |
| L1: | 10.01 in | AG: | 6.31 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AJ: | 7.25 |
| P: | 3.51 in | H: | 0.53 in |
| L: | 6.76 in | BE1: | 0.5 in |
| AA: | 12.06 | AE2: | 0.57 |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output RPM: | 117 | Series Code: | OE |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

