How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AK: | 8.5 |
| U: | 0.875 in | AE2: | 0.57 |
| BE1: | 0.5 in | AF: | 0.25 |
| I: | 5.02 in | BD: | 9 |
| L1: | 10.01 in | T: | 1.438 |
| D: | 4.19 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AG: | 6.31 | H: | 0.53 in |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

