How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AJ: | 7.25 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| AA: | 12.06 | LL: | 2.95 in |
| D: | 4.19 | AG: | 6.31 |
| AE2: | 0.57 | U: | 0.875 in |
| AB: | 5.57 | G: | 2.87 |
| AK: | 8.5 | BD: | 9 |
| L1: | 10.01 in | AF: | 0.25 |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Series Code: | OE |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

