How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE1: | 0.5 in |
| AJ: | 7.25 | L: | 6.76 in |
| AF: | 0.25 | P: | 3.51 in |
| BF: | 0.53 | U: | 0.875 in |
| L1: | 10.01 in | AG: | 6.31 |
| AB: | 5.57 | V: | 2.51 in |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.95 in | AE2: | 0.57 |
| AK: | 8.5 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.35 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

