How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.53 | BD: | 9 |
| U: | 0.875 in | H: | 0.53 in |
| L1: | 10.01 in | D: | 4.19 |
| T: | 1.438 | AF: | 0.25 |
| LL: | 2.95 in | L: | 6.76 in |
| AA: | 12.06 | AK: | 8.5 |
| V: | 2.51 in | AE2: | 0.57 |
| BE1: | 0.5 in | G: | 2.87 |
| AB: | 5.57 | AJ: | 7.25 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Ratio: | 5:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

