How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AA: | 12.06 |
| L1: | 10.01 in | AK: | 8.5 |
| BF: | 0.53 | P: | 3.51 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | L: | 6.76 in |
| AG: | 6.31 | AE2: | 0.57 |
| I: | 5.02 in | T: | 1.438 |
| AB: | 5.57 | V: | 2.51 in |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Product Type: | Right Angle | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

