How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| AA: | 12.06 | AB: | 5.57 |
| BD: | 9 | P: | 3.51 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BE1: | 0.5 in |
| V: | 2.51 in | D: | 4.19 |
| T: | 1.438 | L1: | 10.01 in |
| I: | 5.02 in | U: | 0.875 in |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 6.76 in | AE2: | 0.57 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.91 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Model Code: | 32YFC |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 23 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

