How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 3.51 in |
| AJ: | 7.25 | I: | 5.02 in |
| AK: | 8.5 | LL: | 2.95 in |
| BF: | 0.53 | V: | 2.51 in |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| G: | 2.87 | AA: | 12.06 |
| L: | 6.76 in | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| L1: | 10.01 in | AG: | 6.31 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

