How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BD: | 9 |
| AK: | 8.5 | G: | 2.87 |
| D: | 4.19 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 12.06 | L1: | 10.01 in |
| AF: | 0.25 | L: | 6.76 in |
| AE2: | 0.57 | AG: | 6.31 |
| AB: | 5.57 | I: | 5.02 in |
| AJ: | 7.25 | LL: | 2.95 in |
| T: | 1.438 | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.57 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

