How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.51 in |
| LL: | 2.95 in | AK: | 8.5 |
| AA: | 12.06 | L1: | 10.01 in |
| L: | 6.76 in | I: | 5.02 in |
| BD: | 9 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| G: | 2.87 | P: | 3.51 in |
| AE2: | 0.57 | D: | 4.19 |
| AJ: | 7.25 | AB: | 5.57 |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 6.31 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Model Code: | 32YFC |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

