How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | I: | 5.02 in |
| AJ: | 7.25 | BD: | 9 |
| U: | 0.875 in | D: | 4.19 |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| AB: | 5.57 | BF: | 0.53 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | L: | 6.76 in |
| BE1: | 0.5 in | AF: | 0.25 |
| P: | 3.51 in | H: | 0.53 in |
| AE2: | 0.57 | T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Bore Code: | 23 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.03 |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

