How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| L1: | 10.01 in | P: | 3.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| AK: | 8.5 | U: | 0.875 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.87 |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| V: | 2.51 in | AA: | 12.06 |
| AB: | 5.57 | BD: | 9 |
| I: | 5.02 in | D: | 4.19 |
| L: | 6.76 in | AG: | 6.31 |
Technical Specifications
| Model Code: | 32YFC | Series Code: | OE |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

