How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | D: | 4.19 |
| BD: | 5.88 | U: | 0.875 in |
| H: | 0.53 in | AE2: | 0.57 |
| LM: | 9.01 | AB: | 5.57 |
| G: | 2.87 | L: | 6.76 in |
| BE: | 0.38 in | AG: | 6.31 |
| AA: | 12.06 | T: | 1.438 |
| AJ: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

