How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AG: | 6.31 |
| T: | 1.438 | BD: | 5.88 |
| LL: | 2.95 in | AK: | 4.5 |
| AF: | 0.25 | I: | 5.02 in |
| P: | 3.51 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AE2: | 0.57 |
| L: | 6.76 in | BF: | 0.41 |
| AA: | 12.06 | AJ: | 5.88 |
| V: | 2.51 in | D: | 4.19 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.03 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

