How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| G: | 2.87 | AK: | 4.5 |
| AF: | 0.25 | I: | 5.02 in |
| AB: | 5.57 | LM: | 9.01 |
| AJ: | 5.88 | AA: | 12.06 |
| T: | 1.438 | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.95 in |
| BF: | 0.41 | U: | 0.875 in |
| P: | 3.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Model Code: | 32YFC | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

