How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | U: | 0.875 in |
| D: | 4.19 | AK: | 4.5 |
| LM: | 9.01 | BD: | 5.88 |
| AE2: | 0.57 | AG: | 6.31 |
| AJ: | 5.88 | P: | 3.51 in |
| AB: | 5.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | BE: | 0.38 in |
| AF: | 0.25 | L: | 6.76 in |
| T: | 1.438 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.03 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

