How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| P: | 3.51 in | AJ: | 5.88 |
| AE2: | 0.57 | AK: | 4.5 |
| LL: | 2.95 in | AB: | 5.57 |
| U: | 0.875 in | BF: | 0.41 |
| I: | 5.02 in | AF: | 0.25 |
| D: | 4.19 | V: | 2.51 in |
| LM: | 9.01 | BE: | 0.38 in |
| T: | 1.438 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

