How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | BF: | 0.41 |
| I: | 5.02 in | L: | 6.76 in |
| V: | 2.51 in | AK: | 4.5 |
| LM: | 9.01 | AB: | 5.57 |
| BD: | 5.88 | P: | 3.51 in |
| D: | 4.19 | BE: | 0.38 in |
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| LL: | 2.95 in | U: | 0.875 in |
| AF: | 0.25 | AA: | 12.06 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

