How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6.31 |
| BD: | 5.88 | L: | 6.76 in |
| AE2: | 0.57 | U: | 0.875 in |
| T: | 1.438 | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| D: | 4.19 | LM: | 9.01 |
| AB: | 5.57 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.95 in |
| AA: | 12.06 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

